Datasheet for PCB-13809

Hi, I hope you’re doing well. I’m making a custom PCB for a college class, and I need the datasheet for PCB-13809 because I need to make mounting holes on my custom PCB to mount the AT42QT1010 SparkFun Capacitive Touch Breakout board.

The PCB used in the AT42QT1010 SparkFun Capacitive Touch Breakout board is PCB-13809, but I can’t find the datasheet. The info I need is the diameter of the mounting holes and how far they are from the edges and each other.

Thankfully you included that last sentence because I didn’t understand the rest; here are the files needed

They are slightly oversized M3 holes (~3.3mm and are inset 0.1", or ~2.54mm from the edges,respectively…note in this screenshot I have the cursor approximately centered and the coordinates in upper left parentheses is 2.5, 2.5 in mm)

And the actual origin is 2.54, 2.54mm as noted on the left-hand selector (I have standoff2 selected)