Would this be suitable?
http://www.sparkfun.com/commerce/produc … ts_id=8739
Info:
Description: This is a high-quality color CMOS camera module. Power the CM-26N/P module, hook up any display, monitor, or LCD screen with an RCA input and get vivid color video at 640x480 resolution. Module is easily mountable and has a wide operating voltage (5V to 15V). Comes with high quality optics, all the on board circuitry to output RCA signal, and cable harness.
Features:
-
5V to 15V input
-
50mA (at 12V)
-
Switchable NTSC and PAL output using a jumper
If so - how would it be connected on the plane? I’ll need plugs and wires? And a soldering iron?