GNSS Multi-Band L1/L2 Helical Antenna (SMA) BT-560

The phase center offset is the distance from the antenna ARP (usually the bottom of the antenna mount) to the phase center. The specification only has phase center accuracy ±2mm. The specs show the antenna is 58.6mm high overall. The L1 and L2 phase centers will be anywhere from 0 - 58.6