URGENT Arduino and Stepper Motors

Features:

Bi-polar Microstepping Driver

2A/Phase Max

Max Motor Drive Voltage: 35V

On-board 5V/3.3V Regulation

Those are the specs of the BigEasy, the 5V/3.3V regulation means that I can tune the 12V supply down to 3.3V?