FQBN: esp32:esp32:esp32s3-octal:CDCOnBoot=cdc,PSRAM=enabled
Using board 'esp32s3-octal' from platform in folder: C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.1.3
Using core 'esp32' from platform in folder: C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.1.3

cmd /c if exist "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\partitions.csv" COPY /y "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\partitions.csv" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\partitions.csv"
cmd /c if not exist "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\partitions.csv" if exist "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\hardware\\esp32\\3.1.3\\variants\\esp32s3\\partitions.csv" COPY "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\hardware\\esp32\\3.1.3\\variants\\esp32s3\\partitions.csv" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\partitions.csv"
cmd /c if not exist "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\partitions.csv" COPY "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\hardware\\esp32\\3.1.3\\tools\\partitions\\default.csv" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\partitions.csv"
        1 file(s) copied.
cmd /c IF EXIST "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\bootloader.bin" ( COPY /y "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\bootloader.bin" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\sketch_basic_esp32.ino.bootloader.bin" ) ELSE ( IF EXIST "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\hardware\\esp32\\3.1.3\\variants\\esp32s3\\bootloader.bin" ( COPY "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\hardware\\esp32\\3.1.3\\variants\\esp32s3\\bootloader.bin" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\sketch_basic_esp32.ino.bootloader.bin" ) ELSE ( "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\tools\\esptool_py\\4.9.dev3\\esptool.exe" --chip esp32s3 elf2image --flash_mode dout --flash_freq 80m --flash_size 4MB -o "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\sketch_basic_esp32.ino.bootloader.bin" "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\tools\\esp32-arduino-libs\\idf-release_v5.3-489d7a2b-v1\\esp32s3\\bin\\bootloader_opi_80m.elf" ) )
esptool.py v4.8.1
Creating esp32s3 image...
Merged 2 ELF sections
Successfully created esp32s3 image.
cmd /c if exist "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\build_opt.h" COPY /y "C:\\Users\\baruch\\Documents\\Arduino\\sketch_basic_esp32\\build_opt.h" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\build_opt.h"
cmd /c if not exist "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\build_opt.h" type nul > "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\build_opt.h"
cmd /c type nul > "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5/file_opts"
cmd /c COPY /y "C:\\Users\\baruch\\AppData\\Local\\Arduino15\\packages\\esp32\\tools\\esp32-arduino-libs\\idf-release_v5.3-489d7a2b-v1\\esp32s3\\sdkconfig" "C:\\Users\\baruch\\AppData\\Local\\arduino\\sketches\\A5551917425A0DBC96523CD3E9D971D5\\sdkconfig"
        1 file(s) copied.
Detecting libraries used...
C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp-x32\2405/bin/xtensa-esp32s3-elf-g++ -c @C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/flags/cpp_flags -w -Os -Werror=return-type -w -x c++ -E -CC -DF_CPU=240000000L -DARDUINO=10607 -DARDUINO_ESP32S3_DEV -DARDUINO_ARCH_ESP32 -DARDUINO_BOARD="ESP32S3_DEV" -DARDUINO_VARIANT="esp32s3" -DARDUINO_PARTITION_default -DARDUINO_HOST_OS="windows" -DARDUINO_FQBN="esp32:esp32:esp32s3-octal:UploadSpeed=921600,USBMode=hwcdc,CDCOnBoot=cdc,MSCOnBoot=default,DFUOnBoot=default,UploadMode=default,CPUFreq=240,FlashMode=opi,FlashSize=4M,PartitionScheme=default,DebugLevel=none,PSRAM=enabled,LoopCore=1,EventsCore=1,EraseFlash=none,JTAGAdapter=default" -DESP32=ESP32 -DCORE_DEBUG_LEVEL=0 -DARDUINO_RUNNING_CORE=1 -DARDUINO_EVENT_RUNNING_CORE=1 -DBOARD_HAS_PSRAM -DARDUINO_USB_MODE=1 -DARDUINO_USB_CDC_ON_BOOT=1 -DARDUINO_USB_MSC_ON_BOOT=0 -DARDUINO_USB_DFU_ON_BOOT=0 @C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/flags/defines -IC:\Users\baruch\OneDrive - Mobileye\Documents\Arduino\sketch_basic_esp32 -iprefix C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/include/ @C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/flags/includes -IC:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/opi_qspi/include -IC:\Users\baruch\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.1.3\cores\esp32 -IC:\Users\baruch\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.1.3\variants\esp32s3 @C:\Users\baruch\AppData\Local\arduino\sketches\A5551917425A0DBC96523CD3E9D971D5/build_opt.h @C:\Users\baruch\AppData\Local\arduino\sketches\A5551917425A0DBC96523CD3E9D971D5/file_opts C:\Users\baruch\AppData\Local\arduino\sketches\A5551917425A0DBC96523CD3E9D971D5\sketch\sketch_basic_esp32.ino.cpp -o nul
In file included from C:/Users/baruch/AppData/Local/Arduino15/packages/esp32/tools/esp-x32/2405/xtensa-esp-elf/include/sys/reent.h:34,
                 from C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/include/newlib/platform_include/sys/reent.h:22,
                 from C:/Users/baruch/AppData/Local/Arduino15/packages/esp32/tools/esp-x32/2405/xtensa-esp-elf/include/stdio.h:60,
                 from C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.1.3\cores\esp32/Arduino.h:27,
                 from C:\Users\baruch\AppData\Local\arduino\sketches\A5551917425A0DBC96523CD3E9D971D5\sketch\sketch_basic_esp32.ino.cpp:1:
C:\Users\baruch\AppData\Local\Arduino15\packages\esp32\tools\esp32-arduino-libs\idf-release_v5.3-489d7a2b-v1\esp32s3/include/newlib/platform_include/sys/lock.h:9:10: fatal error: sdkconfig.h: No such file or directory
    9 | #include "sdkconfig.h"
      |          ^~~~~~~~~~~~~
compilation terminated.
Alternatives for sdkconfig.h: []
ResolveLibrary(sdkconfig.h)
  -> candidates: []
exit status 1

Compilation error: exit status 1