Hi there,
I recently bought a Redboard Artemis Nano and the Sparkfun Infrared Control Kit. I saw that the library recommended in the IR Control Kit Hookup Guide (Ken Shirriff’s IRremote) doesn’t have support for the Artemis, but that the IRMP library does.
Trying to build one of the examples included in IRMP ‘Simple Receiver’, yields this error and I’m stuck. Here is the terse error message, but I also pasted the verbose output below that :
Arduino: 1.8.13 (Windows Store 1.8.39.0) (Windows 10), Board: “SparkFun RedBoard Artemis Nano, 921600, SparkFun Variable Loader (Recommended)”
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/bin/ld.exe: BFD (GNU Tools for Arm Embedded Processors 8-2018-q4-major) 2.31.51.20181213 assertion fail /tmp/jenkins/jenkins-GCC-8-build_toolchain_docker-519_20181216_1544945247/src/binutils/bfd/elf32-arm.c:14592
collect2.exe: error: ld returned 1 exit status
exit status 1
Error compiling for board SparkFun RedBoard Artemis Nano.
– VERBOSE OUTPUT HERE –
Arduino: 1.8.13 (Windows Store 1.8.39.0) (Windows 10), Board: “SparkFun RedBoard Artemis Nano, 921600, SparkFun Variable Loader (Recommended)”
C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\arduino-builder -dump-prefs -logger=machine -hardware C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\hardware -hardware \Mac\Home\Documents\ArduinoData\packages -tools C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\tools-builder -tools C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\hardware\tools\avr -tools \Mac\Home\Documents\ArduinoData\packages -built-in-libraries C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\libraries -libraries \Mac\Home\Documents\Arduino\libraries -fqbn=SparkFun:apollo3:amap3nano:svl_baud=921600,loader=sparkfun_svl -vid-pid=1A86_7523 -ide-version=10813 -build-path C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637 -warnings=none -build-cache C:\Users\agrignon\AppData\Local\Temp\arduino_cache_697764 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -verbose \Mac\Home\Documents\Arduino\libraries\IRMP\examples\SimpleReceiver\SimpleReceiver.ino
C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\arduino-builder -compile -logger=machine -hardware C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\hardware -hardware \Mac\Home\Documents\ArduinoData\packages -tools C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\tools-builder -tools C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\hardware\tools\avr -tools \Mac\Home\Documents\ArduinoData\packages -built-in-libraries C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\libraries -libraries \Mac\Home\Documents\Arduino\libraries -fqbn=SparkFun:apollo3:amap3nano:svl_baud=921600,loader=sparkfun_svl -vid-pid=1A86_7523 -ide-version=10813 -build-path C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637 -warnings=none -build-cache C:\Users\agrignon\AppData\Local\Temp\arduino_cache_697764 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major -verbose \Mac\Home\Documents\Arduino\libraries\IRMP\examples\SimpleReceiver\SimpleReceiver.ino
Using board ‘amap3nano’ from platform in folder: \Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1
Using core ‘arduino’ from platform in folder: \Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1
Detecting libraries used…
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-g++” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -mcpu=cortex-m4 -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Alternatives for irmpSelectMain15Protocols.h: [IRMP@2.2.1]
ResolveLibrary(irmpSelectMain15Protocols.h)
→ candidates: [IRMP@2.2.1]
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-g++” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -mcpu=cortex-m4 -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\Arduino\libraries\IRMP\src” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp” -o nul -DARDUINO_LIB_DISCOVERY_PHASE
Using cached library dependencies for file: C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\ATtinySerialOut.cpp
Generating function prototypes…
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-g++” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -mcpu=cortex-m4 -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\Arduino\libraries\IRMP\src” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\preproc\ctags_target_for_gcc_minus_e.cpp” -DARDUINO_LIB_DISCOVERY_PHASE
“C:\Program Files\WindowsApps\ArduinoLLC.ArduinoIDE_1.8.39.0_x86__mdqgnx93n4wtt\tools-builder\ctags\5.8-arduino11/ctags” -u --language-force=c++ -f - --c+±kinds=svpf --fields=KSTtzns --line-directives “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\preproc\ctags_target_for_gcc_minus_e.cpp”
Compiling sketch…
Using previously compiled file: C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\ATtinySerialOut.cpp.o
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-g++” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\Arduino\libraries\IRMP\src” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp.o”
Compiling libraries…
Compiling library “IRMP”
Compiling core…
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-gcc” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -Wno-unused-but-set-variable --function-sections -mfpu=fpv4-sp-d16 -std=gnu11 -Wall -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano\bsp\am_bsp_pins.c” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp_pins.c.o”
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-gcc” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -Wno-unused-but-set-variable --function-sections -mfpu=fpv4-sp-d16 -std=gnu11 -Wall -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano\bsp\am_bsp.c” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp.c.o”
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-gcc” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -Wno-unused-but-set-variable --function-sections -mfpu=fpv4-sp-d16 -std=gnu11 -Wall -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano\startup\startup_gcc.c” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\startup\startup_gcc.c.o”
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-g++” -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -DF_CPU=48000000L -DARDUINO=10813 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/config” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/bsp” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/ard_sup/ard_supers” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\cores\arduino” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/utils” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/devices” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/micro-ecc” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/ambiq” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/wsf/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/sw/util” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/ws-core/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/hci” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/stack/cfg” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/include” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/services” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/sec/common” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/hci/ambiq/apollo3” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/apps/app” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gatt” “-I\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/sw/profiles/gap” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano\config\variant.cpp” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\config\variant.cpp.o”
Using precompiled core: C:\Users\agrignon\AppData\Local\Temp\arduino_cache_697764\core\core_03f9e658389cf4662db8aa714e4bf0d9.a
Linking everything together…
“\\Mac\Home\Documents\ArduinoData\packages\SparkFun\tools\arm-none-eabi-gcc\8-2018-q4-major/bin/arm-none-eabi-gcc” “-T\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1\variants\redboard_artemis_nano/linker_scripts/gcc/artemis_sbl_svl_app.ld” “-Wl,-Map,C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637/SimpleReceiver.ino.map” -o “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637/SimpleReceiver.ino.axf” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\ATtinySerialOut.cpp.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp.c.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp_pins.c.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\startup\startup_gcc.c.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\config\variant.cpp.o” “C:\Users\agrignon\AppData\Local\Temp\arduino_cache_697764\core\core_03f9e658389cf4662db8aa714e4bf0d9.a” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/gcc/bin/lib_uecc.a” “\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/projects/generic/stacklib/gcc/bin-cortex-m4/libstacklib.a” “-L\\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Lib/ARM” -larm_cortexM4lf_math -mthumb -mcpu=cortex-m4 -mfpu=fpv4-sp-d16 -mfloat-abi=hard -static -Wl,–gc-sections,–entry,Reset_Handler -Wl,–start-group -lm -lc -lgcc -Wl,–end-group -fno-exceptions -nostdlib --specs=nano.specs -t -lstdc++ -lc -lnosys -lm
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\ATtinySerialOut.cpp.o
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\sketch\SimpleReceiver.ino.cpp.o
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp.c.o
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\bsp\am_bsp_pins.c.o
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\startup\startup_gcc.c.o
C:\Users\agrignon\AppData\Local\Temp\arduino_build_576637\core\config\variant.cpp.o
C:\Users\agrignon\AppData\Local\Temp\arduino_cache_697764\core\core_03f9e658389cf4662db8aa714e4bf0d9.a
\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/uecc/gcc/bin/lib_uecc.a
\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/third_party/exactle/projects/generic/stacklib/gcc/bin-cortex-m4/libstacklib.a
\Mac\Home\Documents\ArduinoData\packages\SparkFun\hardware\apollo3\1.1.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Lib/ARM\libarm_cortexM4lf_math.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libm.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libc_nano.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/thumb/v7e-m+fp/hard\libgcc.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libm.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libc_nano.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/thumb/v7e-m+fp/hard\libgcc.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libstdc++_nano.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libc_nano.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libnosys.a
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/bin/ld.exe: BFD (GNU Tools for Arm Embedded Processors 8-2018-q4-major) 2.31.51.20181213 assertion fail /tmp/jenkins/jenkins-GCC-8-build_toolchain_docker-519_20181216_1544945247/src/binutils/bfd/elf32-arm.c:14592
collect2.exe: error: ld returned 1 exit status
//mac/home/documents/arduinodata/packages/sparkfun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard\libm.a
Using library IRMP at version 2.2.1 in folder: \Mac\Home\Documents\Arduino\libraries\IRMP
exit status 1
Error compiling for board SparkFun RedBoard Artemis Nano.