Big_Easy_Driver and Stepper_Motor

Hi,

I would like to know if i can control with Big Easy Driver a stepper motor(Nema 17) with this specifications:

-Motor type: Bipolar stepper motor (4-lead)

-1.8 degree step angle (200 steps per revolution)

-5 mm output shaft, w/ machined flat

-24 mm (0.95 inches) shaft length from screw face plate

-31 mm (1.22 inches) mounting hole distance

-Mounting screw type: M3 with 3.5 mm min. thread depth

-Coil voltage 3.1 V

-Current 1 A per phase

-Winding resistance 3.1 ohms per phase

-Holding torque 1440 g*cm