Case for GPS Logger - anyone interested?

I designed and built a prototype case for the SFE GPS logger. It’s made from ABS plastic and measures about 3.3" (84 mm) long, 4.75" (121 mm) wide, 1.35" (34 mm) tall. Inside there is room for the Lassen iQ patch antenna or the SMA antenna cable. There is also room for a small battery pack, voltage regulator, ect.

http://aprsworld.com/sfegps/images/logg … .small.jpg

The rest of the photos are available at:

http://aprsworld.com/sfegps/

I’m going on vacation starting tomorrow night. When I get back in a week if there is sufficient interest I’ll make a short production run. The prototype was made by hand with a cordless drill and dremel tool. The production cases will be milled.

-James Jefferson Jarvis

jj@aprsworld.net