In order to meet the specifications of one of our customers, we are looking to control two red digitized timers with our electronics, they will be used mainly outdoors and must be visible at a minimum distance of 60m, the figures will be at minimum of a height of 20 cm to a few cm above.
The interface can be by segment, BCD or serial link RS232 / 485 type …
brow is correct, we don’t have anything like what you’re looking for. The closest thing we have are our [6.5" seven segment displays but it sounds like those are too small and they also require more electronics to operate.