Hi everyone,
I’m working on a wearable embedded system using two SparkFun BNO086 IMUs connected to an ESP32-S3 (XIAO ESP32-S3) over SPI, and I’m running into a persistent issue when both sensors are connected simultaneously.
System Overview
-
MCU: ESP32-S3 (dual-core, SPI2 bus)
-
Sensors: 2 × SparkFun BNO086 (Qwiic breakout)
-
Interface: SPI (shared bus)
SPI configuration
Shared:
-
SCK: GPIO7
-
MISO: GPIO8
-
MOSI: GPIO9
Per sensor:
-
IMU1 → CS=GPIO3, INT=GPIO4, RST=GPIO43
-
IMU2 → CS=GPIO5, INT=GPIO6, RST=GPIO44
Problem Description
Each IMU works perfectly individually.
However, when both are connected:
-
THIGH initializes successfully
-
SHIN fails during
beginSPI()very quickly (~30 ms)
What I Already Tried
1. Proper SPI initialization sequence
-
CS pins set HIGH before SPI.begin()
-
Both sensors reset simultaneously:
- RST LOW → 50 ms → RST HIGH → wait 200 ms
2. Bus isolation logic
Before initializing each sensor:
-
Verified other sensor CS is HIGH
-
Added debug logs to confirm
3. Inter-sensor delay
- Added 150 ms delay between initializing THIGH and SHIN
4. Verified SPI mode configuration
- PS0 and PS1 are soldered HIGH on both sensors (SPI mode confirmed)
-Has anyone successfully run two BNO086 sensors on the same SPI bus?
-Is SPI officially recommended over I2C for multi-sensor setups in dynamic/wearable environments?
-Any known hardware quirks when using multiple BNO08x devices together?
Thanks