I’m trying to debug with eclipse, and debugger can’t stop at main(). When I download memory, I found that memory content changed since flashing memory.
Both with “load” and “monitor flash write_image main.bin” programmed the device succesfully, but later debugger rewrite it to
0x00000000 0x7fefffff SWI 0xefffff
0x00000004 0xffffffff UNDEFINED INSTRUCTION
0x00000008 0xfffffbff UNDEFINED INSTRUCTION
0x00000010 0xffffffdb UNDEFINED INSTRUCTION
0x00000014 0xdfffffff SWI 0xffffff
…
Trying with eclipse C/C++ GDB HW Debugger and Zylin embedded debugger as well
Same error on
- 
ARM-ELF-GDB 6.8 and 7.0.1 
- 
OpenOCD 0.1.0 and 0.4.0-dev 
I’m using
LPC2378
Olimex-arm-usb-ocd
OpenOCD 0.4.0-dev(0.1.0 tested as well)
ARM-ELF-GDB 6.8 (7.0.1 tested as well)
Eclipse with Zylin or GDB HW Debugger
Config files:
OpenOCD 0.1.0:
telnet_port 4444
gdb_port 3333
gdb_memory_map enable
gdb_flash_program enable
gdb_breakpoint_override hard
source [find tcl/interface/olimex-arm-usb-ocd.cfg]
source [find tcl/target/lpc2378.cfg]
OpenOCD 0.4.0-dev:
source [find tcl/interface/olimex-arm-usb-ocd.cfg]
source [find tcl/target/lpc2378.cfg]
telnet_port 4444
gdb_port 3333
tcl_port 6666
Debugger settings:
Initialize:
target remote localhost:3333
monitor halt
monitor sleep 500
load
Run command:
monitor soft_reset_halt
break main
continue
clear main
info breakpoints
OOCD log:
Open On-Chip Debugger 0.1.0 (2010-01-05-12:03) Release
BUGS? Read http://svn.berlios.de/svnroot/repos/openocd/trunk/BUGS
$URL: https://kc8apf@svn.berlios.de/svnroot/r … /openocd.c $
force hard breakpoints
500 kHz
Info : JTAG tap: lpc2378.cpu tap/device found: 0x4f1f0f0f (Manufacturer: 0x787, Part: 0xf1f0, Version: 0x4)
Info : JTAG Tap/device matched
Warn : EmbeddedICE version 7 detected, EmbeddedICE handling might be broken
Warn : no tcl port specified, using default port 6666
Info : accepting ‘gdb’ connection from 0
Warn : acknowledgment received, but no packet pending
requesting target halt and executing a soft reset
target state: halted
target halted in ARM state due to breakpoint, current mode: Supervisor
cpsr: 0x800000d3 pc: 0x00000000
GDB log:
target remote localhost:3333
Vectors () at Common/src/Startup.S:124
124 LDR PC, PAbt_Addr
Current language: auto; currently asm
monitor halt
monitor sleep 500
load
Loading section .text, size 0xa28 lma 0x0
Loading section .data, size 0x4 lma 0xa28
Start address 0x0, load size 2604
Transfer rate: 2 KB/sec, 1302 bytes/write.
monitor soft_reset_halt
requesting target halt and executing a soft reset
target state: halted
target halted in ARM state due to breakpoint, current mode: Supervisor
cpsr: 0x800000d3 pc: 0x00000000
break main
Breakpoint 3 at 0x4ce: file main.c, line 84.
continue
Note: automatically using hardware breakpoints for read-only addresses.
(… NO BREAK → SEND halt FROM telnet …)
Program received signal SIGINT, Interrupt.
Vectors () at Common/src/Startup.S:122
122 LDR PC, Undef_Addr
info breakpoints
No breakpoints or watchpoints.
What could be a problem? I think it’s sime kind of software breakpoint, or another incorrect arm-elf-gdb instruction, which override memory.