Hey all-
I wrote some code to get the GM862 working with a BS2 back in December 2006 and just came across it today while poking through some old files. Hopefully someone, somewhere, will benefit from this, so here it is ![]()
Joe
' =========================================================================
'
' File....... GM862.BS2
' Purpose.... Communicate with the GM862 Cellular Quad Band Module
' Author..... Joe Grand, Grand Idea Studio, Inc. [www.grandideastudio.com]
'
' {$STAMP BS2}
' {$PBASIC 2.5}
'
' =========================================================================
' -----[ Program Description ]---------------------------------------------
'
' Written in December 2006, finally got around to posting January 2009
'
' The GM862 was mounted on the Spark Fun Electronics GM862 Evaluation Board
' (#CEL-00477, www.sparkfun.com/commerce/product_info.php?products_id=477).
' Pin connections from BS2 to the GM862 are straight-forward, but the TX line
' from the BS2 needs to be level-shifted down to 2.8V for proper interfacing
' to the GM862. Sorry for the lame ASCII art.
'
' 5V
' |
' >
' > 4.7k
' >
' |---------------< From BS2 GPRS_TX (pin 12)
' 10k b |/ e
' To GM862 PWRCTL <---^^^-----| 2N2222
' (2.8V) |\ c
' |
' |
' |---------------< To GM862 TXD line
'
'
' -----[ I/O Definitions ]-------------------------------------------------
GPRS_RX PIN 13
GPRS_TX PIN 12
GPRS_On PIN 11
'GPRS_Reset PIN 10
' -----[ Constants ]-------------------------------------------------------
#SELECT $STAMP
#CASE BS2, BS2E, BS2PE
T1200 CON 813
T2400 CON 396
T4800 CON 188
T9600 CON 84
T19K2 CON 32
T38K4 CON 6
#CASE BS2SX, BS2P
T1200 CON 2063
T2400 CON 1021
T4800 CON 500
T9600 CON 240
T19K2 CON 110
T38K4 CON 45
#ENDSELECT
SevenBit CON $2000
Inverted CON $4000
Open CON $8000
GPRS_Baud CON T9600
' -----[ Initialization ]--------------------------------------------------
Init:
DEBUG CLS, "Initializing system...", CR
GOSUB GM862_Powerup ' initialize the GM862-QUAD-PY GSM/GPRS module
' -----[ Program Code ]----------------------------------------------------
Main:
GOSUB GM862_Initialize
' send SMS message to owner
SMS_Prep:
PAUSE 500
DEBUG "Preparing to send SMS message...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+CMGF=1", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, SMS_Prep, [WAIT("OK")]
SMS:
PAUSE 500
DEBUG "Sending SMS message...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+CMGS=", $22, "12223334444", $22, CR] ' phone number 1+NPA+pre+suff
SERIN GPRS_RX, GPRS_Baud, 3000, SMS, [WAIT(">")]
SMS2:
PAUSE 500
SEROUT GPRS_TX, GPRS_Baud, ["This is a text message!", $1A]
SERIN GPRS_RX, GPRS_Baud, 5000, SMS2, [WAIT("OK")]
Voice_Prep:
PAUSE 1000
DEBUG "Preparing for voice call...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+FCLASS=8", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Voice_Prep, [WAIT("OK")]
Mic: ' set up microphone input settings
PAUSE 500
SEROUT GPRS_TX, GPRS_Baud, ["AT#CAP=2", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Mic, [WAIT("OK")]
Voice:
PAUSE 500
DEBUG "Dialing...", CR
SEROUT GPRS_TX, GPRS_Baud, ["ATD12223334444", CR] ' phone number 1+NPA+pre+suff
PAUSE 15000 ' wait 15 seconds for the call to go through and someone to answer
' Send audio and do stuff here
' hang up phone
Hang_up:
PAUSE 500
DEBUG "Hanging up phone...", CR
SEROUT GPRS_TX, GPRS_Baud, ["ATH", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Hang_up, [WAIT("OK")]
Phone_Done:
GOSUB GM862_Powerdown ' turn off module now that the phone call is done
DEBUG "System done!", CR
END
' -----[ Subroutines ]-----------------------------------------------------
GM862_Initialize:
DEBUG "Autobauding...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, No_GPRS_Response, [WAIT("OK")]
Baud:
PAUSE 500
DEBUG "Setting baud rate to 9600, 8N1...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+IPR=9600", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Baud, [WAIT("OK")]
Err:
PAUSE 500
DEBUG "Enabling extended error result codes...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+CMEE=1", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Err, [WAIT("OK")]
Band:
PAUSE 500
DEBUG "Setting network to N. America (GSM 900MHz/PCS 1900Mhz)...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT#BND=1", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Band, [WAIT("OK")]
Sim:
PAUSE 500
DEBUG "Querying SIM presence/status...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+CPIN", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Sim, [WAIT("READY")]
Net:
PAUSE 500
DEBUG "Checking network registration...", CR
SEROUT GPRS_TX, GPRS_Baud, ["AT+CREG", CR]
SERIN GPRS_RX, GPRS_Baud, 3000, Net, [WAIT("0,5")]
RETURN
' ----------------------------------------------------
GM862_Powerup:
INPUT GPRS_On
PAUSE 500
LOW GPRS_On
PAUSE 2000
INPUT GPRS_On
PAUSE 500
RETURN
' ----------------------------------------------------
GM862_Powerdown:
LOW GPRS_On
PAUSE 2000
INPUT GPRS_On
PAUSE 500
RETURN
' ----------------------------------------------------
No_GPRS_Response:
DEBUG "No response: GM862", CR ' ruh-roh, Shaggy
GOTO Phone_Done
' ----------------------------------------------------
End of transmission.