Install M.2 SSD on Sparkfun’s “MicroMod Main Board - Double“

Dear community,

I want to use esp32 to create a project that

can monitor M.2 interface SSD disk’s health status than show these health information on 1.33” 240*240 IPS LCD screen that connect to ESP32 dev board, I found Sparkfun’s “MicroMod Main Board - Double“ have 2 M.2 interface , may I install M.2 SSD on one of them? Or I should use another board? Any suggestion is welcome.

Thank in advance

Best regards ,

James

unfortunately “computer” M.2 devices like SSD’s and WiFi cards are not compatible with micromod as they use totally different signalling and different connections.