Ok, I’ll post some of the highlights:
ARM Cortex M3 MCU @80 MHz, 256k flash, 64k RAM
USB full-speed + other standard peripherals implemented in programable logic
24 “Universal Digital Blocks” (UDBs) each with two PLDs, an 8-bit ALU, and control logic
A configurable 8 to 20-bit delta-sigma ADC at up to 192 kHz sample rate
Two 12-bit SAR ADCs at 1 MHz sample rate
A 24-bit digital filter block @80 MHz
Several configurable analog components
All pin routing is completely reconfigurable (!)
Here’s the [datasheet for more info. I would love to play around with one of these. Anyone else interested in these?](http://www.cypress.com/?docID=24179)