PCB16B Series
x Lead forming type ( I type) and taping reel type (P type) are also available.
Features
-
High collector-emitter voltage
-
Compact dual-in-line package
PC816 : l-channel type
PC826 :2channel type
PC846 : 4-channel type
- High isolation voltage between input and
output (V[s[) : 5 Ooov!m.)
- Current transfer ratio
(CTR : MIN. 50% at I~=5mA, VCL=51
- Recognized by UL, file No. E64380
http://www.dzsc.com/data/uploadfile/200 … 042897.jpg
http://www.dzsc.com/data/uploadfile/200842121424546.jpg
PDF Download Address [PC816](http://www.chinaicmart.com/suppliers/763/PC816.html)