@marky9074 Latest CRCS I have is from October 3, 2022. So it was a few RTK firmware revs back. 69% fixed ambiguities.
I’m going to go test with f/w 3.1 in a couple days.
Data Start               Data End                      Duration of Observations
2022-10-03 14:57:59.00          2022-10-03 19:27:28.01 4:29:29.010
Processing Time                    Product Type
12:39:46 UTC 2022/10/05 NRCan Rapid
Observations Frequency Mode
Phase and Code Double Static
Elevation Cut-Off Rejected Epochs Fixed Ambiguities Estimation Steps
7.5 degrees             0.00 %               69.19 %              1.00 sec
Sigmas(95%) 0.009 m 0.009 m 0.053 m