Samsung ARM9 S3C2440 single board computer

EM2440-III Single board computers

Boardcon introduces a nice Single Board Computer based on Samsung ARM9 S3C2440 to us, the board Supports GPS,GPRS,CDMA, Printer, WIFI, AV,VGA Modules. Below is the board’s highlights

• Nand Flash can be updated into 1GB and SDRAM can be updated into 128MB immediately according to the customer requirement.

• Providing original schematic drawing and reference PCB files for board manufacturing

• One Key to update Boot-loader, Kernel, Yaffs, NK.bin and one Key to configure parameters of Linux.

• Supporting GPS,GPRS,CDMA, Printer, WIFI, AV,VGA Modules

• Modular Design: Carrier board-128mm x 105mm; CPU board- 74mm x 37mm

• Samsung ARM9 S3C2440A ARM920T, up to 400MHz.

• 2mm pitch 20 pins Camera interface with driver

• Supporting Cramfs/ramfs/etx2/fat32/nfs/yaffs

• System parameters can be saved in REGEDIT, and residual Flash can be read and written

• The system can be updated via USB interface.

• Supporting Windows CE 6.0, Windows CE 5.0 and Linux 2.6.25/Linux2.6.30

For more information about the board, please check on its website: http://www.boardcon.com/EM2440-III.html, or contact us at sales1@armdesigner.com.

Thanks a lot!