Arduino: 1.8.10 (Linux), Board: “SparkFun LoRa Gateway 1-Channel, Default, QIO, 80MHz, 4MB (32Mb), 921600”
Sketch uses 207705 bytes (15%) of program storage space. Maximum is 1310720 bytes.
Global variables use 15228 bytes (5%) of dynamic memory, leaving 279684 bytes for local variables. Maximum is 294912 bytes.
esptool.py v2.6
Serial port /dev/ttyAMA0
Connecting…
Traceback (most recent call last):
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 2959, in
_main()
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 2952, in _main
main()
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 2653, in main
esp.connect(args.before)
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 460, in connect
last_error = self._connect_attempt(mode=mode, esp32r0_delay=False)
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 440, in _connect_attempt
self.sync()
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 379, in sync
timeout=SYNC_TIMEOUT)
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 322, in command
self.write(pkt)
File “/home/pi/.arduino15/packages/esp32/tools/esptool_py/2.6.1/esptool.py”, line 285, in write
self._port.write(buf)
File “/usr/lib/python2.7/dist-packages/serial/serialposix.py”, line 552, in write
raise writeTimeoutError
serial.serialutil.SerialTimeoutException: Write timeout
the selected serial port serial.serialutil.SerialTimeoutException: Write timeout
does not exist or your board is not connected
This report would have more information with
“Show verbose output during compilation”
option enabled in File → Preferences.