Tried the web interface, then went serial. Here is the messaging. Short version, just resets to current version. Also did a reset to factory defaults.
Menu: Update Firmware
Current firmware: v3.7
c) Check SparkFun for device firmware: Up to date
e) Allow Beta Firmware: Disabled
x) Exit
e
Menu: Update Firmware
Current firmware: v3.7-Aug 23 2023
c) Check SparkFun for device firmware
e) Allow Beta Firmware: Enabled
x) Exit
c
WiFi IP address: 192.168.50.196 RSSI: -33
Current firmware version: vv3.7-Aug 23 2023
Checking to see if an update is available from https://raw.githubusercontent.com/spark … mware.json
Menu: Update Firmware
Current firmware: v3.7-Aug 23 2023
e) Allow Beta Firmware: Enabled
u) Update to new firmware: v3.11-Dec 13 2023
x) Exit
u
WiFi IP address: 192.168.50.196 RSSI: -33
Installing new firmware
rst:0xc (SW_CPU_RESET),boot:0x13 (SPI_FAST_FLASH_BOOT)
configsip: 0, SPIWP:0xee
clk_drv:0x00,q_drv:0x00,d_drv:0x00,cs0_drv:0x00,hd_drv:0x00,wp_drv:0x00
mode:DIO, clock div:1
load:0x3fff0030,len:1240
load:0x40078000,len:13012
load:0x40080400,len:3648
entry 0x400805f8
Display started
LittleFS Started
ZED-F9P firmware: HPG 1.32
SparkFun RTK Express v3.7
Profile ‘rtk wifi’ loaded
Fuel gauge configuration complete
Batt (101%): Voltage: 4.20V Charging: 0.00%/hr Green
GNSS configuration complete
Accelerometer configuration complete
System time set to: Friday, December 22 2023 20:23:13
Bluetooth broadcasting as: Express Base-5C72
State: Base-Fixed - Not Started, 2023-12-22 20:23:14.630
Batt (101%): Voltage: 4.20V Charging: 0.00%/hr Green
*NTRIP_SERVER_OFF