I understand…and really appreciate the help. I’m trying to build a simple control panel for my Kamado BBQ stand that I’ve been building. Which means if you help, you get free BBQ
We compete in the KCBS competition series, and I’ve had issues with temperature regulation. I plan on using a damper and fan to help with that.Here’s the things I’m looking to connect:
A) DC Fan Specs
Dimension
80x80x25mm
Connector
4-pin
Rated Voltage
12V
Rated Current
0.2A
Speed
2500RPM ±10%
Airflow
43.5CFM ±10%
Bearing Type
Sleeve
Noise Level
27dBA±10%
Cable Length
20cm
Weight
53g/pcs
B) LED Light 5 Meter Light Strip
Specifications:
-
LED Type: 3528 SMD
-
Color: Blue
-
LED quantity: 300 LED / 5 Meter
-
Protection class IP60 (Non Waterproof)
-
Operating voltage: DC 12V
6.Output power:24W
-
Viewing Angle: 120 °
-
Operating temperature: -20 to 50 °
-
Size: L500cm (5M) × W0.8cm x T0.25cm
10.Source life: > 50,000 hours
Since it says 24watt output…and it’s 12v, I assume it’s 2 amps? I looked all over and couldn’t find any specific reference to the amp draw
C) 20x4 LCD Blue Backlite Display
Interface: I2C
I2C Address: 0x27
Pin Definition : GND、VCC、SDA、SCL
Back lit (Blue with White char color)
Supply voltage: 5V
Size : 60mm×99mm
Contrast Adjust : Onboard Potentiometer
Backlight Adjust : Jumper
I couldn’t find the amps on this one either, but assume the amperage is probably adjustable due to the potentiometer?
D) Motor - I was planning on using this to open the damper, unless you would recommend using a servo instead. The damper is a very thin piece of sheet metal that will be 3-6" in diameter. If the servo is the better choice (as I think it may be if it can handle opening and closing the damper), I included the specs below the motor:
Motor Specs:
Operating voltage: 3V~12VDC (recommended operating voltage of about 6 to 8V)
Maximum torque: 800gf cm min (3V)
No-load speed: 1:48 (3V time)
The load current: 70mA (250mA MAX) (3V)
This motor with EMC, anti-interference ability. The microcontroller without interference.
Size: 7x2.2x1.8cm(approx)
Servo Specs:
Powered by RioRand Advanced Technology
coreless motor,Dead Band Width : 2 usec
Stall Torque : 1.5kg/cm at 4.8V
Voltage : 3.0 - 7.2Volts
Dimension : 22mm x 12mm x 29mm
E) Temperature Sensors x 2 - Max6675 Modules + K Type Thermocouple
Simple SPI serial interface temperature output.
0℃. ~ 1024 ℃. temperature range, the converter resolution of 0.25℃. temperature.
the internal cold junction compensation.
high-impedance differential inputs.
thermocouple breakage detection.
wide operating voltage range 3. 0~5.5V, current 50mA.
working temperature range-20 ℃. ~ 85 ℃.
2000V ESD signals.
Module interface: GND VCC SCK CS SO
Supply voltage: 3~5V DC
Module dimensions: 15mm*25mm
F) Board - I was planning on using either the Due or Mega2560
So that’s it for right now.