Support Topic:: Other Support Inquiry
Product SKU Number: : VL53L5CX Mini (SEN-19013) Batch # 169875
Suspected faulty VL53L5CX Mini (SEN-19013): no I²C response at 0x29
One unit works immediately at 0x29 on Raspberry Pi 4B (Debian 12); the second, on the same soldered harness, never ACKs.
Evidence:
Good unit: i2cdetect -y 1 shows 0x29; library init succeeds.
Suspect unit: i2cdetect -y 1 shows nothing at 0x29.
Voltages on suspect unit: 3V3=3.3 V, LPn=3.3 V, I2C_RST=0 V.
SDA/SCL continuity verified Pi↔pad; no short between SDA/SCL.
raspi-gpio get 2/3: lines idle HIGH with board connected.
I2C_RST pulsed HIGH (1 s) → no change.
Red power LED lit.