What size hole to drill?

I have some pins that I’ve measured to be about 1.8mm / 0.71". What size drill should I use? I’d like a fairly snug fit.

In particular, are the drill sizes are before through-hole plating or after through-hole plating. Also, is there a list of the standard drills that are available at batchpcb, and whether a hole size will be rounded up or rounded down to the next available drill?

Thanks,

Scott

Unless they state otherwise, you can assume that hole diameters are finished size, after plating. Olimex is the only PCB supplier I know of that uses hole size before plating.

Holes are usually rounded to the nearest standard mm drill.

leon_heller:
Holes are usually rounded to the nearest standard mm drill.

Is there a list of standard mm drills somewhere? I’m also curious whether they round up or down (my guess would be up).