DSO201is a pocket size digital storage oscilloscope fulfills basic
electronic engineering requirements. It is base on
ARMCortex™-M3compatible 32 bit platform, equipped with 320*240 color
display, SD card capability, USB connection, and chargeable batteries.
Weighs only 60g!Portable Digital Oscilloscope DIY Kit provides waveform
viewing, pocket size and over 2 hoursbatteryoperation. This DIY kit is
aopen source code. The Schematic, PCB layout and program code is free
for re-design. It is ideal for production test, research, design and
education.
Specification
Display 2.8″ Color TFT LCD
Display Resolution 320×240
Display Color 65K
Analog bandwidth 0 - 1MHz
Max sample rate 1Msps 12Bits
Sample memory depth 4096 Point
Horizontal sensitivity 1uS/Div~10S/Div (1-2-5 Step)
Horizontal position adjustable with indicator
Vertical sensitivity 10mV/Div~10V/Div (with ×1 probe)
0.5V/Div~10V/Div (with ×10 probe)
Vertical position adjustable with indicator
Input impedance >500KΩ
Max input voltage 80Vpp (by ×1 probe)
Coupling DC
Trig modes Auto, Norma, Single, None and Scan
Functionalities: Automatic measurement: frequency, cycle, duty, Vpp,
Vram, Vavg and DC voltage
Precise vertical measurement with markers
Precise horizontal measurement with markers
Rising/falling edge trigger
Trig level adjustable with indicator
Trig sensitivity adjustable with indicator
Hold/run feature
Test signal Built-in 10Hz~1MHz (1-2-5 Step)
Waveform storage SD card
PC connection via USB as SD card reader
Upgrade by bootloader via USB
Power supply 3.7V Chargeable Lithium battery / USB
Dimension (w/o probe) 106mm X 55mm X 9.9mm
Pc connection: Mini USB B-Type