Com-To-Com Tool

Sometimes we need to operate multiple virtual serial ports, the following tool may also be useful for you.

https://onedrive.live.com/redir?resid=7 … =folder%2c

Features

  1. In the ‘OneMaster-MultiSlave’ applications, the USB interfere plays the role of coordinator to collect and forward data.

  2. The ‘MasterDevice-Tx’ text is editable during debugging.

  3. Supports both decimal-format and hexdecimal-format.

  4. The time interval of instruction packets and the repeat times of a single instruction packet can be flexibly defined.

  5. Supports both single-mode and cycle-mode.

  6. Any one of the instruction packets can be independently transmitted.

Example:

FF,FF,01,03,01,07,F3;1000

Data: FF FF 01 03 01 07 F3

Delay: 1000ms