Flashing u-boot to EA LPC2468 using lpcflash

Hello.

I’m trying to flash u-boot bootloader to Embedded Artists board LPC2468 using lpcflash utility via USB cable with the following command:

lpcflash -vvv -i /dev/ttyUSB0 -f 12000 -w 0 -l /mnt/sda5/programs/mc\ images/u-boot.bin

and get next output:

Operation WRITE 0x00000000.
Set new port name
Initializing termios structure.
Entering to ISP mode
Opening port...
Retrive old port attributes...
Apply new port attributes...
Getting modem control lines state
Setting RTS & DTR lines to OFF
Opened.
Getting modem control lines state
Setting DTR line to ON
Getting modem control lines state
Setting RTS line to ON
Getting modem control lines state
Setting DTR line to OFF
Getting modem control lines state
Setting RTS line to OFF
Autobaud sequence #1
Wait for response: 'Synchronized
'
--> Synchronized
Wait for response: 'Synchronized
'
Wait for response: 'OK
'
--> OK
Send frequency (12000 kHz)
Wait for response: '12000
'
Wait for response: 'OK
'
--> OK
Turning echo off...
Wait for response: 'A 0
0
'
Request Part ID.
Wait for command response with data.
Part ID = '100925237
'
LPC2468 detected.
Request Boot code version
Wait for command response with data.
Boot code version = 1
Done
Writing memory.
W 0 163240
Wait for command response with data.
Error response: '3
14
'
Error writing to microcontroller.
Closing port...
Apply old modem control lines state...
Apply old port attributes...

Looks like initialization stage goes fine, and then something wrong happens.

At this time board doesn’t signal anything, POWER LED glows green. ISP pin is set.

What kind of problem may be?

Thanks in advance

Oh, so silly…

I’ve confused -w (writing to RAM) with -p (programming) option.

Problem solved.