I have tried 2 different Sparkfun GPS modules for my high altitude ballooning experiments. I tried one with the built in antenna and one with an external antenna and received similar results:
SparkFun GPS Breakout - NEO-M9N, Chip Antenna (Qwiic) - GPS-15733
SparkFun GPS Breakout - NEO-M9N, U.FL (Qwiic) - GPS-15712
Both GPS modules stopped tracking at ~12.5km in altitude, which is below the typical 18km limit for civilian GPS units. However the reason I bought these modules is because the datasheet specifies a limit of 50km; so a 12.5km dropout is significantly below this theoretical limit.
Has anyone had success using these for high altitude experience or have a similar product recommendation?
Thanks!