HH:MM:SS:hh RTC module

Hi,

I think you should make a RTC module with a ds1388 instead of 1307, since the 1388 has hundreths of seconds and sometimes that can be very useful. Also the voltage can be 5.0, 3.3 and 3.0 V which would (sometimes) eliminate the need of a step up converter since the ds1307 only works with 5.0V

Thanks!