Hi, I want to call 4 functions all together but first two functions would like to repeat each of 10 minutes and next function will repeat for 2 minutes after that the last function will stop all the activity of fastLed and melody. could anybody please help me to program in this sequence…
#include “FastLED.h”
#include “pitches.h”
#define LED_COUNT 8
#define DATA_PIN 4
#define per_min 60000
#define per_sec 1000
unsigned long stopTime =per_min * 1;
unsigned long startTime=millis();
unsigned long startTime1=millis();
unsigned long stopTime1 =per_min * 1;
CRGB leds[LED_COUNT];
void setup() {
// put your setup code here, to run once:
delay(3000);
Serial.begin(9600);
FastLED.addLeds<NEOPIXEL, DATA_PIN>(leds, LED_COUNT);
// startTime1=millis();
}
int speed=90; //higher value, slower notes
//Mario main theme melody
int melody = {
NOTE_C6, NOTE_D6,NOTE_E6, NOTE_F6, NOTE_G6,0, NOTE_E6, NOTE_C6,0,NOTE_G6,0,NOTE_F6,NOTE_D6,0,
NOTE_F6,0, NOTE_D6, NOTE_B5,0,NOTE_F6,0,NOTE_E6,NOTE_C6,0,
NOTE_G5,0,NOTE_C6,0,NOTE_F6,0,NOTE_E6,NOTE_G6,NOTE_C6,0,
NOTE_E6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_D6,0,
NOTE_C6, NOTE_D6,NOTE_E6, NOTE_F6, NOTE_G6,0, NOTE_E6, NOTE_C6,0,NOTE_G6,0,NOTE_F6,NOTE_D6,0,
NOTE_F6,0, NOTE_D6, NOTE_B5,0,NOTE_F6,0,NOTE_E6,NOTE_C6,0,
NOTE_A5,0,NOTE_A6,0,NOTE_G6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_G6,0,NOTE_C6,NOTE_C6,0,
NOTE_E6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_A6,NOTE_G6,0,
NOTE_G5,NOTE_G5,NOTE_F6,NOTE_E6,NOTE_D6,NOTE_E6,NOTE_C6,0,0,
NOTE_C6,NOTE_B5,NOTE_C6,NOTE_G5,0,
NOTE_C6,NOTE_B5,NOTE_C6,NOTE_E6,0,
NOTE_F6,NOTE_E6,NOTE_D6,NOTE_C6,NOTE_F6,NOTE_F6,NOTE_E6,NOTE_D6,NOTE_C6,NOTE_C6,NOTE_D6,NOTE_D6,0,
NOTE_C6,NOTE_B5,NOTE_C6,NOTE_G5,0,
NOTE_C6,NOTE_B5,NOTE_C6,NOTE_G6,0,
NOTE_F6,NOTE_F6,NOTE_F6,NOTE_F6,NOTE_F6,NOTE_E6,NOTE_D6,NOTE_F6,0,
NOTE_C6,NOTE_D6,NOTE_F6,NOTE_E6,NOTE_E6,NOTE_E6,NOTE_D6,NOTE_C6,NOTE_E6,0,
NOTE_A5,NOTE_B5,NOTE_C6,NOTE_D6,NOTE_A5,NOTE_A5,NOTE_B5,NOTE_C6,NOTE_D6,NOTE_C6,NOTE_G6,0,
NOTE_C6, NOTE_D6,NOTE_E6, NOTE_F6, NOTE_G6,0, NOTE_E6, NOTE_C6,0,NOTE_G6,0,NOTE_F6,NOTE_D6,0,
NOTE_F6,0, NOTE_D6, NOTE_B5,0,NOTE_F6,0,NOTE_E6,NOTE_C6,0,
NOTE_G5,0,NOTE_C6,0,NOTE_F6,0,NOTE_E6,NOTE_G6,NOTE_C6,0,
NOTE_E6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_D6,0,
NOTE_C6, NOTE_D6,NOTE_E6, NOTE_F6, NOTE_G6,0, NOTE_E6, NOTE_C6,0,NOTE_G6,0,NOTE_F6,NOTE_D6,0,
NOTE_F6,0, NOTE_D6, NOTE_B5,0,NOTE_F6,0,NOTE_E6,NOTE_C6,0,
NOTE_A5,0,NOTE_A6,0,NOTE_G6,NOTE_F6,NOTE_E6,NOTE_F6,NOTE_G6,0,NOTE_C6,NOTE_C6,0,
NOTE_E6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_F6,NOTE_E6,NOTE_C6,NOTE_A6,NOTE_G6,0,
NOTE_G5,NOTE_G5,NOTE_F6,NOTE_E6,NOTE_D6,NOTE_E6,NOTE_C6,0,0,
};
//Mario main them tempo
int tempo = {
8, 8, 8, 8,8,10,8,8,10,8,10,4,8,2,
8,10,8,8,10,8,10,4,8,2,
8,10,8,10,8,10,4,8,4,6,
8,8,8,8,8,8,8,8,4,4,
8, 8, 8, 8,8,10,8,8,10,8,10,4,8,2,
8,10,8,8,10,8,10,4,8,2,
8,10,8,10,8,8,8,8,4,10,8,8,4,
8,8,8,8,8,8,8,8,2,4,
8,8,8,8,8,8,6,1,4,
4,4,6,2,5,
4,4,6,2,5,
4,4,4,8,4,8,4,4,4,2,8,2,1,
4,4,6,2,5,
4,4,6,2,5,
8,8,8,8,8,8,8,4,4,
8,8,8,4,4,8,8,8,2,4,
4,4,4,8,4,8,4,8,8,8,1,4,
8, 8, 8, 8,8,10,8,8,10,8,10,4,8,2,
8,10,8,8,10,8,10,4,8,2,
8,10,8,10,8,10,4,8,4,6,
8,8,8,8,8,8,8,8,4,4,
8, 8, 8, 8,8,10,8,8,10,8,10,4,8,2,
8,10,8,8,10,8,10,4,8,2,
8,10,8,10,8,8,8,8,4,10,8,8,4,
8,8,8,8,8,8,8,8,2,4,
8,8,8,8,8,8,6,1,4,
};
void loop() {
// put your main code here, to run repeatedly:
for (int x = 0; x < LED_COUNT; x++)
{
Serial.print(x);
switch (x)
{
case (0):
{
colorStep();
break;
}
case (1):
{
colorful();
break;
}
case (2):
{
melodySong();
break;
}
case (3):
{
lightStop();
break;
}
}
}
}
void colorStep(){
Serial.println(“-Color Step for 10 Min”);
while ((millis() - startTime) < stopTime)
{
for (int i=0;i<=LED_COUNT;i++){
leds = CRGB(255, 0, 0); // Red Color
delay(100);
FastLED.show();
}
for (int j=0;j<=LED_COUNT;j++){
leds[j] = CRGB(0, 255, 0); // Green Color
delay(100);
FastLED.show();
}
for (int k=0;k<=LED_COUNT;k++){
leds[k] = CRGB(0, 0, 255); // Blue Color
delay(100);
FastLED.show();
}
for (int l=0;l<=LED_COUNT;l++){
leds[l] = CRGB(255, 255, 255); // White Color
delay(100);
FastLED.show();
}
for (int m=0;m<=LED_COUNT;m++){
leds[m] = CRGB(170, 0, 255); // Purple Color
delay(100);
FastLED.show();
}
for (int n=0;n<=LED_COUNT;n++){
leds[n] = CRGB::Yellow; // Yellow Color
delay(100);
FastLED.show();
}
}
colorful();
}
void colorful(){
Serial.println(“-Light for Colorful”);
// while ((millis() - startTime1) < stopTime1){
for( int colorStep=255; colorStep >= 0; colorStep-- ) {
for (int cf = 0; cf <= LED_COUNT; cf++){
leds[cf] = CHSV(colorStep++,255,255);
delay(50);
FastLED.show();
//}
}
}
}
void melodySong() {
Serial.println(“-Mario Theme”);
//int size = sizeof(melody) / sizeof(int);
for (int thisNote = 0; thisNote < 256; thisNote++) {
// to calculate the note duration, take one second
// divided by the note type.
//e.g. quarter note = 1000 / 4, eighth note = 1000/8, etc.
int noteDuration = 1000 / tempo[thisNote];
tone(D6, melody[thisNote], noteDuration);
// to distinguish the notes, set a minimum time between them.
// the note’s duration + 30% seems to work well:
int pauseBetweenNotes = noteDuration * 1.30;
delay(pauseBetweenNotes);
// stop the tone playing:
noTone(D6);
}
}
void lightStop(){
Serial.println(“-Stop”);
for(int f=0;f<LED_COUNT;++f){
leds[f] = CRGB::Black;
}
FastLED.show();
delay(600000);
}