The description of the various LiPoly batteries for sale on the site give the dimensions of the batteries, but not the “tabs” (the part you would solder a wire to). I need to create an EAGLE part for one of these batteries. Does anyone know the (approximate) dimensions of the tabs on these batteries?
I have a 100 mAh and a 2000 mAh battery. The tabs on the 100 mAh are about 2.25 mm wide and 12 mm long. The edge is 4 mm from the edge of the battery. On the 2000 mAh battery the tabs are 4 mm wide, 11.25 long, and 10.5 mm from the edge.
These are all approximate, but should be close enough…
Thanks, daemondust!