I’ve been having trouble finding small cheap load cell suitable for hobby applications.
A few different sizes would be nice, 100g, 1kg, 10kg, 100kg…
A matching opamp board to condition the output to 0-5V for use with micro-controllers would also be useful. Maybe the resistors would be through mount and left empty. That way we could install the correct resistor in the bridge to match the different load cells and adjust the gain as needed.
–
Chris McDonald