Here’s a little project I did a while back, to use the MicroView as a piece of sound-sensitive jewellery, using all parts from Sparkfun.
(Sorry for the crappy photos)
Board:
http://i.imgur.com/yVTVuKt.jpgPopulated with a [BOB-09964 and powered off of a [PRT-13112. I’ve also tested it with a plain 9V battery.
http://i.imgur.com/tIgLNFn.jpgWith MicroView, running [this sketch:
http://i.imgur.com/rLTgJrK.jpgProof-of-concept choker:
http://i.imgur.com/EnaYGXF.jpg](MicroView/Arduino/MicroSoundScope/MicroSoundScope.ino at master · LeifBloomquist/MicroView · GitHub)](E-Textiles Battery - 110mAh (2C Discharge) - PRT-13112 - SparkFun Electronics)](SparkFun Electret Microphone Breakout - BOB-12758 - SparkFun Electronics)