Hello out there,
for allmost a week now i have tried to debug my homebrew AT91SAM7X256-system with Olimex ARM-OCD-JTAG and Yagarto sw, OpenOCD.
Finally, saturday night i get those funny (???) error description lines.
Can anyone Please give me a hint?? :roll:
WHERE am i beeing stupid?
Besides the point: have a nice weekend!
Here is the full list:
247-gdb-set confirm off
247^done
(gdb)
248-gdb-set width 0
248^done
(gdb)
249-gdb-set height 0
249^done
(gdb)
250-interpreter-exec console echo
250^done
(gdb)
251-gdb-show prompt
251^done,value="(gdb) "
(gdb)
252 target remote localhost:3333
&“target remote localhost:3333\n”
target remote localhost:3333
&“putpkt: write failed: No such file or directory.\n”
putpkt: write failed: No such file or directory.
252^error,msg=“putpkt: write failed: No such file or directory.”
(gdb)
253 monitor soft_reset_halt
&“monitor soft_reset_halt\n”
monitor soft_reset_halt
“monitor” command not supported by this target.
monitor arm7_9 force_hw_bkpts enable
“monitor” command not supported by this target.
&“"monitor" command not supported by this target.\n”
253^error,msg=“"monitor" command not supported by this target.”
(gdb)
254 monitor arm7_9 force_hw_bkpts enable
&“monitor arm7_9 force_hw_bkpts enable\n”
&“"monitor" command not supported by this target.\n”
254^error,msg=“"monitor" command not supported by this target.”
(gdb)
255 symbol-file F:/ARMdev/workspace/QROlle3G/main.out
&“symbol-file F:/ARMdev/workspace/QROlle3G/main.out\n”
symbol-file F:/ARMdev/workspace/QROlle3G/main.out
&“No registers.\n”
255^error,msg=“No registers.”
(gdb)
256 thbreak main
No registers.
&“thbreak main\n”
thbreak main
&“No hardware breakpoint support in the target.\n”
No hardware breakpoint support in the target.
256^error,msg=“No hardware breakpoint support in the target.”
(gdb)
257 continue
&“continue\n”
continue
&“The program is not being run.\n”
The program is not being run.
257^error,msg=“The program is not being run.”
(gdb)
258-stack-list-frames
&“No registers.\n”
No registers.
258^error,msg=“No registers.”
(gdb)
259-break-list
259^done,BreakpointTable={nr_rows=“0”,nr_cols=“6”,hdr=[{width=“3”,alignment=“-1”,col_name=“number”,colhdr=“Num”},{width=“14”,alignment=“-1”,col_name=“type”,colhdr=“Type”},{width=“4”,alignment=“-1”,col_name=“disp”,colhdr=“Disp”},{width=“3”,alignment=“-1”,col_name=“enabled”,colhdr=“Enb”},{width=“10”,alignment=“-1”,col_name=“addr”,colhdr=“Address”},{width=“40”,alignment=“2”,col_name=“what”,colhdr=“What”}],body=}
(gdb)
260 info program
&“info program\n”
~“The program being debugged is not being run.\n”
260^done
(gdb)
261 info threads
&“info threads\n”
&“No registers.\n”
261^error,msg=“No registers.”
(gdb)
262 info threads
&“info threads\n”
&“No registers.\n”
262^error,msg=“No registers.”
(gdb)
263-environment-directory F:/ARMdev/workspace/QROlle3G F:/ARMdev/workspace/QROlle3G/.dep F:/ARMdev/workspace/QROlle3G/.settings
263^done,source-path=“F:/ARMdev/workspace/QROlle3G;F:/ARMdev/workspace/QROlle3G/.dep;F:/ARMdev/workspace/QROlle3G/.settings;$cdir;$cwd”
(gdb)
264 info threads
&“info threads\n”
&“No registers.\n”
264^error,msg=“No registers.”
(gdb)
265-data-list-register-names
265^done,register-names=[“r0”,“r1”,“r2”,“r3”,“r4”,“r5”,“r6”,“r7”,“r8”,“r9”,“r10”,“r11”,“r12”,“sp”,“lr”,“pc”,“f0”,“f1”,“f2”,“f3”,“f4”,“f5”,“f6”,“f7”,“fps”,“cpsr”]
(gdb)
266-break-insert main.c:238
266^done,bkpt={number=“1”,type=“breakpoint”,disp=“keep”,enabled=“y”,addr=“0x000003dc”,func=“main”,file=“main.c”,fullname=“F:/ARMdev/workspace/QROlle3G/main.c”,line=“238”,times=“0”}
(gdb)
267-break-insert main.c:243
267^done,bkpt={number=“2”,type=“breakpoint”,disp=“keep”,enabled=“y”,addr=“0x000003e8”,func=“main”,file=“main.c”,fullname=“F:/ARMdev/workspace/QROlle3G/main.c”,line=“243”,times=“0”}
(gdb)
268-exec-continue
268^running
(gdb)
&“The program is not being run.\n”
The program is not being run.
268^error,msg=“The program is not being run.”
(gdb)
269 info threads
&“info threads\n”
&“No registers.\n”
269^error,msg=“No registers.”
(gdb)
270 info threads
&“info threads\n”
&“No registers.\n”
270^error,msg=“No registers.”
(gdb)
271 info threads
&“info threads\n”
&“No registers.\n”
271^error,msg=“No registers.”
(gdb)