Using a Raspberry Pi zero w I need to control a dc motor which works in 36 V and can draw up to 6A. It doesn’t use PWM signal. It just goes in one direction or the other (reverse/forward) when interchanging the .
Since the Raspberry raspberry pi zero can’t do that alone, I bought an external 44V/10A power supply and a motor controller called ibt2
What I did ?