Okay, I used 1.1.3. When compiling I get the following error though:
Arduino: 1.8.13 (Windows 10), Board: “SparkFun Edge, 921600 (Default), 115200, Ambiq Secure Bootloader (Default)”
(…)
“C:\Users\jante\AppData\Local\Temp\arduino_build_143908\sketch\example10_central_BME280.ino.cpp” -o “C:\Users\jante\AppData\Local\Temp\arduino_build_143908\sketch\example10_central_BME280.ino.cpp.o”
In file included from C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/ArduinoBLE.h:26,
from C:\Users\jante\AppData\Local\Temp\arduino_build_143908\sketch\bridge.h:11,
from C:\Users\jante\Documents\work\Arduino\arduino BLE\example10_central_BME280\example10_central_BME280.ino:52:
C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/BLETypedCharacteristics.h:60:61: error: ‘word’ was not declared in this scope
class BLEWordCharacteristic : public BLETypedCharacteristic {
^~~~
In file included from C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/ArduinoBLE.h:26,
from C:\Users\jante\AppData\Local\Temp\arduino_build_143908\sketch\bridge.h:11,
from C:\Users\jante\AppData\Local\Temp\arduino_build_143908\sketch\bridge.cpp:8:
C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/BLETypedCharacteristics.h:60:61: error: ‘word’ was not declared in this scope
class BLEWordCharacteristic : public BLETypedCharacteristic {
^~~~
C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/BLETypedCharacteristics.h:60:65: error: template argument 1 is invalid
class BLEWordCharacteristic : public BLETypedCharacteristic {
^
C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE\src/BLETypedCharacteristics.h:60:65: error: template argument 1 is invalid
class BLEWordCharacteristic : public BLETypedCharacteristic {
^
Bibliothek ArduinoBLE in Version 1.1.3 im Ordner: C:\Users\jante\Documents\Arduino\libraries\ArduinoBLE wird verwendet
exit status 1
Fehler beim Kompilieren für das Board SparkFun Edge.
The last sentence is German and basically states that compiling failed