WE just bought 10 of these devices for a project we are developing and we are having an issue connecting to our 2Ghz Wifi. When we turn on debugging we get the following
rst:0x1 (POWERON_RESET),boot:0x13 (SPI_FAST_FLASH_BOOT)
flash read err, 1000
ets_main.c 371
ets Jun 8 2016 00:22:57
rst:0x10 (RTCWDT_RTC_RESET),boot:0x13 (SPI_FAST_FLASH_BOOT)
configsip: 0, SPIWP:0xee
clk_drv:0x00,q_drv:0x00,d_drv:0x00,cs0_drv:0x00,hd_drv:0x00,wp_drv:0x00
mode:DIO, clock div:1
load:0x3fff0018,len:4
load:0x3fff001c,len:1216
ho 0 tail 12 room 4
load:0x40078000,len:9720
ho 0 tail 12 room 4
load:0x40080400,len:6352
entry 0x400806b8
Connecting to WiFi network: CAKE-2G
[D][WiFiGeneric.cpp:337] _eventCallback(): Event: 0 - WIFI_READY
[D][WiFiGeneric.cpp:337] _eventCallback(): Event: 2 - STA_START
…[D][WiFiGeneric.cpp:337] _eventCallback(): Event: 5 - STA_DISCONNECTED
[W][WiFiGeneric.cpp:353] _eventCallback(): Reason: 15 - 4WAY_HANDSHAKE_TIMEOUT
We are using the sample code from your website