I can’t seem to get Blink to load on my Artemis Nano, on Mac. I turned on verbose error if anyone finds this useful - thanks!
Arduino: 1.8.9 (Mac OS X), Board: “SparkFun BlackBoard Artemis Nano, 921600, SparkFun Variable Loader (Recommended)”
/Applications/Arduino.app/Contents/Java/arduino-builder -dump-prefs -logger=machine -hardware /Applications/Arduino.app/Contents/Java/hardware -hardware /Users/lou/Library/Arduino15/packages -tools /Applications/Arduino.app/Contents/Java/tools-builder -tools /Applications/Arduino.app/Contents/Java/hardware/tools/avr -tools /Users/lou/Library/Arduino15/packages -built-in-libraries /Applications/Arduino.app/Contents/Java/libraries -libraries /Users/lou/Documents/Arduino/libraries -fqbn=SparkFun:apollo3:amap3nano:svl_baud=921600,loader=sparkfun_svl -vid-pid=1A86_7523 -ide-version=10809 -build-path /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014 -warnings=none -build-cache /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_cache_271558 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major -verbose /Applications/Arduino.app/Contents/Java/examples/01.Basics/Blink/Blink.ino
/Applications/Arduino.app/Contents/Java/arduino-builder -compile -logger=machine -hardware /Applications/Arduino.app/Contents/Java/hardware -hardware /Users/lou/Library/Arduino15/packages -tools /Applications/Arduino.app/Contents/Java/tools-builder -tools /Applications/Arduino.app/Contents/Java/hardware/tools/avr -tools /Users/lou/Library/Arduino15/packages -built-in-libraries /Applications/Arduino.app/Contents/Java/libraries -libraries /Users/lou/Documents/Arduino/libraries -fqbn=SparkFun:apollo3:amap3nano:svl_baud=921600,loader=sparkfun_svl -vid-pid=1A86_7523 -ide-version=10809 -build-path /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014 -warnings=none -build-cache /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_cache_271558 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.arm-none-eabi-gcc.path=/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major -prefs=runtime.tools.arm-none-eabi-gcc-8-2018-q4-major.path=/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major -verbose /Applications/Arduino.app/Contents/Java/examples/01.Basics/Blink/Blink.ino
Using board ‘amap3nano’ from platform in folder: /Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1
Using core ‘arduino’ from platform in folder: /Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1
Detecting libraries used…
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-g++ -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -w -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -mcpu=cortex-m4 -DF_CPU=48000000L -DARDUINO=10809 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano/config -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup/ard_supers -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/utils -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp -o /dev/null
Generating function prototypes…
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-g++ -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -w -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -w -x c++ -E -CC -mcpu=cortex-m4 -DF_CPU=48000000L -DARDUINO=10809 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano/config -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup/ard_supers -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/utils -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp -o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/preproc/ctags_target_for_gcc_minus_e.cpp
/Applications/Arduino.app/Contents/Java/tools-builder/ctags/5.8-arduino11/ctags -u --language-force=c++ -f - --c+±kinds=svpf --fields=KSTtzns --line-directives /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/preproc/ctags_target_for_gcc_minus_e.cpp
Compiling sketch…
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-g++ -DPART_apollo3 -DAM_PACKAGE_BGA -DAM_PART_APOLLO3 -c -g -MMD -mcpu=cortex-m4 -mthumb -mfloat-abi=hard -fdata-sections -Os -ffunction-sections -w -std=gnu++11 -fno-threadsafe-statics -nostdlib --param max-inline-insns-single=500 -fno-rtti -fno-exceptions -DF_CPU=48000000L -DARDUINO=10809 -DARDUINO_AM_AP3_SFE_BB_ARTEMIS_NANO -DARDUINO_ARCH_APOLLO3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano/config -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/ard_sup/ard_supers -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3 -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/hal -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/mcu/apollo3/regs -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/utils -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/AmbiqMicro/Include -I/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Include /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp -o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp.o
Compiling libraries…
Compiling core…
Using previously compiled file: /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/startup/startup_gcc.c.o
Using previously compiled file: /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/config/variant.cpp.o
Using precompiled core: /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_cache_271558/core/core_79a2c72029eb429b24a40a57496ec7c1.a
Linking everything together…
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-gcc -T/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/variants/SparkFun_BlackBoard_Artemis_Nano/linker_scripts/gcc/artemis_sbl_svl_app.ld -Wl,-Map,/var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.map -o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.axf /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp.o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/config/variant.cpp.o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/startup/startup_gcc.c.o /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_cache_271558/core/core_79a2c72029eb429b24a40a57496ec7c1.a -L/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Lib/ARM -larm_cortexM4l_math -mthumb -mcpu=cortex-m4 -mfpu=fpv4-sp-d16 -mfloat-abi=hard -static -Wl,–gc-sections,–entry,Reset_Handler -Wl,–start-group -lm -lc -lgcc -Wl,–end-group -fno-exceptions -nostdlib --specs=nano.specs -t -lstdc++ -lc -lnosys -lm
/var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/sketch/Blink.ino.cpp.o
/var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/config/variant.cpp.o
/var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/core/startup/startup_gcc.c.o
/var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_cache_271558/core/core_79a2c72029eb429b24a40a57496ec7c1.a
/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/cores/arduino/am_sdk_ap3/CMSIS/ARM/Lib/ARM/libarm_cortexM4l_math.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libm.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libc_nano.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/thumb/v7e-m+fp/hard/libgcc.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libm.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libc_nano.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/thumb/v7e-m+fp/hard/libgcc.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libstdc++_nano.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libc_nano.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libnosys.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/…/lib/gcc/arm-none-eabi/8.2.1/…/…/…/…/arm-none-eabi/lib/thumb/v7e-m+fp/hard/libm.a
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-objcopy -O binary /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.axf /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.bin
/Users/lou/Library/Arduino15/packages/SparkFun/tools/arm-none-eabi-gcc/8-2018-q4-major/bin/arm-none-eabi-size -A /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.axf
Sketch uses 7352 bytes (0%) of program storage space. Maximum is 960000 bytes.
/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/tools/artemis/macosx/artemis_svl/artemis_svl /dev/cu.usbserial-1420 -f /var/folders/ys/h4nylm4x7qd_t08hjfsht4mh0000gq/T/arduino_build_331014/Blink.ino.bin -b 921600 -v
java.io.IOException: Cannot run program “/Users/lou/Library/Arduino15/packages/SparkFun/hardware/apollo3/1.0.1/tools/artemis/macosx/artemis_svl/artemis_svl”: error=13, Permission denied
at java.lang.ProcessBuilder.start(ProcessBuilder.java:1048)
at java.lang.Runtime.exec(Runtime.java:620)
at java.lang.Runtime.exec(Runtime.java:485)
at processing.app.helpers.ProcessUtils.exec(ProcessUtils.java:11)
at cc.arduino.packages.Uploader.executeUploadCommand(Uploader.java:129)
at cc.arduino.packages.uploaders.SerialUploader.runCommand(SerialUploader.java:383)
at cc.arduino.packages.uploaders.SerialUploader.uploadUsingPreferences(SerialUploader.java:197)
at cc.arduino.UploaderUtils.upload(UploaderUtils.java:77)
at processing.app.SketchController.upload(SketchController.java:732)
at processing.app.SketchController.exportApplet(SketchController.java:703)
at processing.app.Editor$UploadHandler.run(Editor.java:2070)
at java.lang.Thread.run(Thread.java:748)
Caused by: java.io.IOException: error=13, Permission denied
at java.lang.UNIXProcess.forkAndExec(Native Method)
at java.lang.UNIXProcess.(UNIXProcess.java:247)
at java.lang.ProcessImpl.start(ProcessImpl.java:134)
at java.lang.ProcessBuilder.start(ProcessBuilder.java:1029)
… 11 more
An error occurred while uploading the sketch