VGA Breakout Board

Everybody needs a good one, but nobody makes one. The model from Technological Arts seems to be the only game in town, but it’s vertical and unreliable. A nice, simple, right-angle VGA breakout would be the bee’s knees. I suppose the best pinout would be 7- and 8-pin rows at 0.3" spacing. Or short all the grounds together, no-connect the reserved pin and the key pin, and only 10 pins are needed.