I am using an RTK GNSS system with a pole (specifically a 2-meter pole). I want to clarify about the “instrument height” in the SW maps app. When I input 2 meters, does consider the antenna height inside the torch? Because on the product some small dimensions are written (photo). Should I consider it (2m + 61 mm)? as I need mm accuracy, it is important to me.
Or imagine I put the RTK on the ground without the pole, should I write 64 mm as the instrument height in the app?