Can I use ACS37800 for both AC voltage measurement range 100VAC to 240Vac.As I need to connect my device for both supply.NEMA14-50 plug (for 220VAC) and NEMA 5-15(For 120VAC).
What will be the Rsense value for that. Below is my circuit connection for both measurement.
Our version/product page advises against mains voltage AC (largely for legal/liability reasons)…
" Safety Information: Although the ACS37800 power monitoring IC is capable of monitoring AC power at high line voltages, the SparkX Power Meter is designed for Safety Extra Low Voltage (SELV) applications of up to 60VDC only. Its use in AC power systems is not recommended or condoned."
So you’re on your own here…perhaps post in alternative forums too