Anybody have an Eagle design rule (.dru) file for Advance Circuits (4pcb.com)?
Thanks
Anybody have an Eagle design rule (.dru) file for Advance Circuits (4pcb.com)?
Thanks
Not for Advanced Circuits, but Sunstone (aka. PCBexpress) has one on their site. Also a tool for automatically converting drill sizes to the ones they support. Pricing is roughly the same, service is better (IMHO).
Here’s a file I made following the specs posted on their site. I haven’t sent out my board yet, but I made it so as to avoid any extra surcharges for small traces, etc.
description[en] = <b>Design Rules for Advanced Circuits (4pcb.com)</b>\n<p>\nMin trace width, spacing, drill size and dimension clearance for Advanced Circuits; avoids surcharges for extra small spacing/trace widths\n<p>\n2-Layer
layerSetup = (1*16)
mtCopper = 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm 0.035mm
mtIsolate = 1.5mm 0.15mm 0.2mm 0.15mm 0.2mm 0.15mm 0.2mm 0.15mm 0.2mm 0.15mm 0.2mm 0.15mm 0.2mm 0.15mm 0.2mm
mdWireWire = 8mil
mdWirePad = 8mil
mdWireVia = 8mil
mdPadPad = 8mil
mdPadVia = 8mil
mdViaVia = 8mil
mdSmdPad = 8mil
mdSmdVia = 8mil
mdSmdSmd = 8mil
mdViaViaSameLayer = 8mil
mnLayersViaInSmd = 2
mdCopperDimension = 10mil
mdDrill = 8mil
mdSmdStop = 0mil
msWidth = 8mil
msDrill = 10mil
msMicroVia = 9.99mm
msBlindViaRatio = 0.500000
rvPadTop = 0.250000
rvPadInner = 0.250000
rvPadBottom = 0.250000
rvViaOuter = 0.250000
rvViaInner = 0.250000
rvMicroViaOuter = 0.250000
rvMicroViaInner = 0.250000
rlMinPadTop = 10mil
rlMaxPadTop = 20mil
rlMinPadInner = 10mil
rlMaxPadInner = 20mil
rlMinPadBottom = 10mil
rlMaxPadBottom = 20mil
rlMinViaOuter = 8mil
rlMaxViaOuter = 20mil
rlMinViaInner = 8mil
rlMaxViaInner = 20mil
rlMinMicroViaOuter = 4mil
rlMaxMicroViaOuter = 20mil
rlMinMicroViaInner = 4mil
rlMaxMicroViaInner = 20mil
psTop = -1
psBottom = -1
psFirst = -1
psElongationLong = 100
psElongationOffset = 100
mvStopFrame = 1.000000
mvCreamFrame = 0.000000
mlMinStopFrame = 4mil
mlMaxStopFrame = 4mil
mlMinCreamFrame = 0mil
mlMaxCreamFrame = 0mil
mlViaStopLimit = 0mil
srRoundness = 0.000000
srMinRoundness = 0mil
srMaxRoundness = 0mil
slThermalGap = 0.500000
slMinThermalGap = 20mil
slMaxThermalGap = 100mil
slAnnulusIsolate = 20mil
slThermalIsolate = 10mil
slAnnulusRestring = 0
slThermalRestring = 1
slThermalsForVias = 0
checkGrid = 0
checkAngle = 0
checkFont = 1
checkRestrict = 1
useDiameter = 13
maxErrors = 50
Copy → paste into a file with .dru extension in the dru folder in eagle.