Hi SparkFun team,
I’m designing a custom PCB for a smart lock project and I’d like to integrate the bare OLED panel used in your Qwiic OLED 1.3in 128x64 board (LCD-23453) directly into my design, rather than using the breakout board.
I’ve already downloaded and reviewed your Eagle files, and I can see the panel is labeled as OLED1.3 with PROD_ID LCD-19994. From the physical markings on the panel itself I can see it reads “2864 KSWL”, which I believe corresponds to a ZJY Technology part number ZJY130-2864KSWLG22.
Could you confirm:
- Is ZJY Technology the correct manufacturer of the bare OLED panel?
- Is the part number ZJY130-2864KSWLG22 correct?
- Do you have a recommended distributor or direct contact for ordering the bare panel in small quantities?
For context, the FPC connector on the panel appears to be 30-pin 0.5mm pitch, and I’ll be designing a ZIF connector footprint directly into my PCB.
Thanks in advance!
Lily