Battery Babysitter load with Solar

Hello

on the Battery Babysitter Battery Charging

https://learn.sparkfun.com/tutorials/ba … y-charging

it is possible to connect direct a Solarpanel?

Leistung: 2W

Spannung: 6V

Max Strom: 0.33A

it is a small thing

have a nice day

vinc

As long as your solar panel doesn’t exceed 6.4 volts, you should be OK. You will also need to configure the Battery Babysitter to charge at 100mA, the other settings are more than your panel can provide.