Hello,
I need to communicate between a PIC32MX795F512L and a USB type A. The hardware implementation is as follow:
Vbus (USB pin 1) connected to VBUS (PIC32 pin 54)
D- (USB pin 2) connected to D- (PIC32 pin 56)
D+ (USB pin 3) connected to D+ (PIC32 pin 57)
GND (USB pin 4) connected to GND
Vusb (PIC32 pin 55) connected to 3.3V and to GND via a 100nF capacitor.
Is this hardware configuration correct? Or do I need to modify or add something (like a capacitor on Vbus)?