Hi everyone,
I’m looking for recommendations for a GNSS receiver and antenna setup for a CNH TV450B compact track loader that we’re using as a research vehicle.
Ideally, I’d like centimeter-level positioning using RTK, plus a reliable heading at low speed or while stopped. The equipment will be mounted on a vehicle exposed to vibration and possible signal obstruction from the cab and nearby structures. I’m also trying to understand whether a dual-antenna setup is worthwhile for this application, or whether a single antenna with an IMU would be a better choice.
What receiver and antenna models would you recommend? I’d appreciate advice on antenna placement and baseline spacing, correction services or base-station requirements, and how straightforward the system is to integrate with a vehicle controller over CAN or serial.
Thanks!
Since you need reliable heading at low speed and while stopped, I’d start with a dual-antenna GNSS setup. An IMU could be useful for measuring the vehicle’s or boom’s attitude, but I wouldn’t rely on a single antenna plus IMU for stable heading at standstill. A full dead-reckoning system may add more integration work than this project needs.
The Unicore UM982 is one receiver module I’d evaluate for RTK positioning and dual-antenna heading. Quectel’s LG580P is another option, though I’d test its heading stability and recovery on the actual machine before choosing it. Mount both antennas rigidly, measure their separation accurately, and give them as clear a sky view as the vehicle allows.
For a research vehicle working around vibration, dust, and weather, I’d favor a rugged, enclosed receiver with practical interfaces over an exposed development board. If CAN is required, check the exact product and firmware for the messages you need; serial output through a gateway may also work. Corrections depend on your location: Point One and Swift Navigation’s Skylark are worth checking for local coverage and receiver compatibility. Setting up your own local base station is also a reasonable option for a research project.