GPS-16481 can be powered (like GPS-15136) via +5V on usb cable, or via +5V on board edge pin strip, or via +3V3 on board edge pin strip
But is possible to power board via +5V board edge strip pin AND connecting a usb cable (with +5V inside) for pc communication ?
Has protection been provided to prevent current from one power source from entering the other?
The 2 distinct power lines not interfere with each other ?