Hi,
I have a sparkfun redboard artemis on my USB0. I get the following output on udevadmin:
~$ udevadm info -a /dev/ttyUSB0
Udevadm info starts with the device specified by the devpath and then
walks up the chain of parent devices. It prints for every device
found, all possible attributes in the udev rules key format.
A rule to match, can be composed by the attributes of the device
and the attributes from one single parent device.
looking at device '/devices/pci0000:00/0000:00:14.0/usb1/1-1/1-1:1.0/ttyUSB0/tty/ttyUSB0':
KERNEL=="ttyUSB0"
SUBSYSTEM=="tty"
DRIVER==""
looking at parent device '/devices/pci0000:00/0000:00:14.0/usb1/1-1/1-1:1.0/ttyUSB0':
KERNELS=="ttyUSB0"
SUBSYSTEMS=="usb-serial"
DRIVERS=="ch341-uart"
ATTRS{port_number}=="0"
looking at parent device '/devices/pci0000:00/0000:00:14.0/usb1/1-1/1-1:1.0':
KERNELS=="1-1:1.0"
SUBSYSTEMS=="usb"
DRIVERS=="ch341"
ATTRS{bInterfaceNumber}=="00"
ATTRS{bInterfaceProtocol}=="02"
ATTRS{bAlternateSetting}==" 0"
ATTRS{bInterfaceSubClass}=="01"
ATTRS{bInterfaceClass}=="ff"
ATTRS{supports_autosuspend}=="1"
ATTRS{authorized}=="1"
ATTRS{bNumEndpoints}=="03"
looking at parent device '/devices/pci0000:00/0000:00:14.0/usb1/1-1':
KERNELS=="1-1"
SUBSYSTEMS=="usb"
DRIVERS=="usb"
ATTRS{bDeviceSubClass}=="00"
ATTRS{bDeviceProtocol}=="00"
ATTRS{configuration}==""
ATTRS{bNumInterfaces}==" 1"
ATTRS{speed}=="12"
ATTRS{bmAttributes}=="80"
ATTRS{version}==" 1.10"
ATTRS{bDeviceClass}=="ff"
ATTRS{removable}=="removable"
ATTRS{avoid_reset_quirk}=="0"
ATTRS{bMaxPacketSize0}=="8"
ATTRS{rx_lanes}=="1"
ATTRS{ltm_capable}=="no"
ATTRS{product}=="USB Serial"
ATTRS{urbnum}=="15"
ATTRS{idVendor}=="1a86"
ATTRS{quirks}=="0x0"
ATTRS{busnum}=="1"
ATTRS{tx_lanes}=="1"
ATTRS{devpath}=="1"
ATTRS{bcdDevice}=="0264"
ATTRS{idProduct}=="7523"
ATTRS{devnum}=="15"
ATTRS{bNumConfigurations}=="1"
ATTRS{bMaxPower}=="98mA"
ATTRS{maxchild}=="0"
ATTRS{bConfigurationValue}=="1"
ATTRS{authorized}=="1"
looking at parent device '/devices/pci0000:00/0000:00:14.0/usb1':
KERNELS=="usb1"
SUBSYSTEMS=="usb"
DRIVERS=="usb"
ATTRS{product}=="xHCI Host Controller"
ATTRS{bMaxPacketSize0}=="64"
ATTRS{ltm_capable}=="no"
ATTRS{bConfigurationValue}=="1"
ATTRS{busnum}=="1"
ATTRS{bmAttributes}=="e0"
ATTRS{idProduct}=="0002"
ATTRS{rx_lanes}=="1"
ATTRS{bMaxPower}=="0mA"
ATTRS{devpath}=="0"
ATTRS{configuration}==""
ATTRS{serial}=="0000:00:14.0"
ATTRS{bDeviceProtocol}=="01"
ATTRS{tx_lanes}=="1"
ATTRS{removable}=="unknown"
ATTRS{idVendor}=="1d6b"
ATTRS{avoid_reset_quirk}=="0"
ATTRS{interface_authorized_default}=="1"
ATTRS{bDeviceSubClass}=="00"
ATTRS{maxchild}=="12"
ATTRS{authorized}=="1"
ATTRS{version}==" 2.00"
ATTRS{manufacturer}=="Linux 5.4.0-56-generic xhci-hcd"
ATTRS{urbnum}=="600"
ATTRS{bNumInterfaces}==" 1"
ATTRS{devnum}=="1"
ATTRS{quirks}=="0x0"
ATTRS{speed}=="480"
ATTRS{bcdDevice}=="0504"
ATTRS{bDeviceClass}=="09"
ATTRS{bNumConfigurations}=="1"
ATTRS{authorized_default}=="1"
looking at parent device '/devices/pci0000:00/0000:00:14.0':
KERNELS=="0000:00:14.0"
SUBSYSTEMS=="pci"
DRIVERS=="xhci_hcd"
ATTRS{dbc}=="disabled"
ATTRS{enable}=="1"
ATTRS{revision}=="0x30"
ATTRS{ari_enabled}=="0"
ATTRS{driver_override}=="(null)"
ATTRS{numa_node}=="-1"
ATTRS{subsystem_device}=="0x5075"
ATTRS{local_cpulist}=="0-7"
ATTRS{msi_bus}=="1"
ATTRS{class}=="0x0c0330"
ATTRS{vendor}=="0x8086"
ATTRS{consistent_dma_mask_bits}=="64"
ATTRS{dma_mask_bits}=="64"
ATTRS{broken_parity_status}=="0"
ATTRS{d3cold_allowed}=="1"
ATTRS{irq}=="125"
ATTRS{subsystem_vendor}=="0x17aa"
ATTRS{device}=="0x9ded"
ATTRS{local_cpus}=="ff"
looking at parent device '/devices/pci0000:00':
KERNELS=="pci0000:00"
SUBSYSTEMS==""
DRIVERS==""
I suppose the actual board is the 4th block, is that right?
looking at parent device '/devices/pci0000:00/0000:00:14.0/usb1/1-1':
KERNELS=="1-1"
SUBSYSTEMS=="usb"
DRIVERS=="usb"
ATTRS{bDeviceSubClass}=="00"
ATTRS{bDeviceProtocol}=="00"
ATTRS{configuration}==""
ATTRS{bNumInterfaces}==" 1"
ATTRS{speed}=="12"
ATTRS{bmAttributes}=="80"
ATTRS{version}==" 1.10"
ATTRS{bDeviceClass}=="ff"
ATTRS{removable}=="removable"
ATTRS{avoid_reset_quirk}=="0"
ATTRS{bMaxPacketSize0}=="8"
ATTRS{rx_lanes}=="1"
ATTRS{ltm_capable}=="no"
ATTRS{product}=="USB Serial"
ATTRS{urbnum}=="15"
ATTRS{idVendor}=="1a86"
ATTRS{quirks}=="0x0"
ATTRS{busnum}=="1"
ATTRS{tx_lanes}=="1"
ATTRS{devpath}=="1"
ATTRS{bcdDevice}=="0264"
ATTRS{idProduct}=="7523"
ATTRS{devnum}=="15"
ATTRS{bNumConfigurations}=="1"
ATTRS{bMaxPower}=="98mA"
ATTRS{maxchild}=="0"
ATTRS{bConfigurationValue}=="1"
ATTRS{authorized}=="1"
Can you say a bit more about the idVendor / idProduct etc? Are these well the ones that should be used for udev rules?
 .
 .