I need RF transceiver for audio streaming

Hello!

I’m a newbie to here, also a newbie to RF.

I’m developing an application that will be using RF transceiver. The application is server/client structure. The server receives the audio and data from several clients over wireless connection. The audio is 16KHz sample rate, 16bit stereo, lower sample rate is acceptable.

So could somebody recommend the RF transceiver that is suitable for this application?

I see TI, ADI and SiliconLabs have some ISM band RF transceivers, but I’m not sure if they are suitable.

Thanks.

Buy a consumer item for this that uses the FM broadcast band and accepts analog audio. Cheap. Plug and play.

Most of the ISM band radios like the HopeRF (SiLabs’ chips as PCB) accept digital data as packets, via an SPI interface, or continuous digital bit streams. They do not sample.