LTC3588-1 OUTPUT VOLTAGE

Hi ashahril170596,

To change the output on the LTC3588 you need to adjust the jumpers for D0 and D1 on the board. It comes pre-configured for 3.3V out. The logic table for setting the output voltage can be found on page 9 of the [LTC3588 Datasheet. Here’s a quick “logic table” for reference but the datasheet will have more information:

  • **(D1, D0) – VOUT**
  • - (0, 0) – 1.8V
  • - (0, 1) – 2.5V
  • - (1, 0) – 3.3V
  • - (1, 1) – 3.6V
  • I hope this helps!](https://cdn.sparkfun.com/datasheets/BreakoutBoards/35881fc.pdf)