Megamix Player : an Audio Player designed for stage show to easily start some backing tracks or some short samples.
It can be controlled by a USB Keyboard, USB Numpad or USB MIDI Controller.
It can play up to 14 sounds simultaneously. The micro SD card can store up to 999 files.
A metronome function has been added for musical training ![]()
The Megamix Player was created to fit the needs of the french musical theater band “Quatuor Megamix” (http://www.quatuormegamix.com) :
-
Play backing tracks or short samples just by pressing a button assigned for each audio file
-
The player pauses itself at the end of each track (rare on music players!)
-
CD sound quality (44.1 kHz / 16-bit / Stereo)
-
Indoor & outdoor use
VIDEO
PHOTOS
http://quatuormegamix.com/videodiy/mega … yer_1.jpeg
http://quatuormegamix.com/videodiy/mega … yer_2.jpeg
http://quatuormegamix.com/videodiy/mega … yer_3.jpeg
http://quatuormegamix.com/videodiy/mega … yer_4.jpeg
It’s 100% SparkFun !
-
RedBoard
-
USB Host Shield
-
Wav Trigger