MMA7450L Accelerometer

New product, looks cool.

http://www.freescale.com/files/graphic/ … EPHOTO.jpg

  • Digital output (I2C/SPI) for processor system performance

  • Low-profile 14-pin 3mm x 5mm x 0.8mm LGA package

  • LGA volume is 77 percent smaller than Quad Flat No-Lead (QFN) package

  • XYZ: three axes of sensitivity in one device (2g, 4g, 8g)

  • Low current consumption: 400 µA

  • Standby mode: 5 µA

  • Low-voltage operation: 2.4 V - 3.6 V

  • Customer assigned registers for offset calibration

  • Programmable threshold interrupt output

  • Level detection for motion recognition (shock, vibration, freefall)

  • Single or double click (pulse) recognition

  • High sensitivity

o 64 LSB/g at 2g

o 64 LSB/g at 8g in 10-bit mode

good god that thing is tiny. I’d look into it if it came in a high-g version.